IESNA:LM-63-2002
[TEST]P1055305
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H290D830-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]324
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
356 352 350.3 347.5 343.4 338 331.9 324.9 316.8 307.8
297.9 287.7 276.2 265.2 253.3 241 228.4 216.1 203 189.5
176.4 163.3 150.2 137.1 124 111.7 98.6 84.7 71.6 58.9
46.7 34.8 23.7 13.9 4.9 0 0
356 357.3 353.6 347.5 338.9 327.4 313.9 298.8 282.4 264.4
245.5 225.9 205.4 185.8 164.9 145.3 125.2 106.4 87.2 69.6
54 39.7 26.6 18.8 14.7 11.5 7.8 4.9 2.9 1.6
0.8 0.4 0 0 0 0 0
356 352.4 344.6 330.7 311.4 288.9 264.4 237 206.7 176
146.1 118.7 91.3 68.3 47.9 29.5 18 14.3 11 8.2
5.7 3.7 2.5 1.6 0.8 0.8 0.4 0.4 0.4 0.4
0.4 0 0 0 0.4 0.4 0
356 351.5 338 317.2 289.7 258.2 223.9 186.6 148.6 114.6
83.5 57.3 34 18.4 14.3 10.6 7.8 5.3 3.3 2
1.2 0.8 0.8 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
356 352 338 313.1 283.6 248.4 208.3 168.6 129.7 94.5
64.3 39.3 20.1 14.7 11 8.2 5.7 3.7 2 1.2
0.8 0.4 0.4 0.4 0 0.4 0 0 0 0
0 0 0 0 0 0 0
